IESNA:LM-63-2002
[TEST]P1646730
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-30)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA5D-735-U-SL2-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 5SQUARE 270W 70CRI 3500K FIXTURE w/ Automotive Frontline DISTRIBUTION OPTIC
[LAMP] (80) 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.25A 269.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28121.6
TILT=NONE
80 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 269.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
6820.6 6584.1 6197.5 5869.5 5599.9 5414.3 5325.3 5320.2 5393.9 5587.2 5874.6 6306.9 6746.9 7202.1 7634.4 
8048.9 8519.4 9040.7 9600.2 10335.2 10968.4 11108.3 10480.1 8893.2 6518.0 4740.3 3728.2 2901.7 2237.9 1436.9 803.6 
315.3 127.2 38.1 2.5 0.0 0.0 
6820.6 6604.4 6217.9 5872.0 5607.5 5416.8 5320.2 5312.5 5388.8 5574.5 5869.5 6276.4 6744.3 7209.7 7649.7 
8099.8 8616.0 9145.0 9740.1 10457.2 11075.2 11192.2 10607.3 9119.6 6701.1 4834.4 3725.6 2957.6 2314.2 1431.8 808.7 
325.5 134.8 40.7 2.5 0.0 0.0 
6820.6 6576.5 6202.6 5872.0 5610.1 5427.0 5325.3 5307.5 5363.4 5536.3 5821.2 6215.3 6724.0 7260.6 7784.4 
8315.9 8888.1 9506.1 10159.7 10861.6 11423.6 11512.6 10894.6 9389.1 6881.6 4831.9 3835.0 3067.0 2469.4 1660.6 938.4 
440.0 223.8 89.0 20.3 2.5 0.0 
6820.6 6645.1 6276.4 5963.6 5714.4 5536.3 5416.8 5376.1 5393.9 5508.4 5752.5 6095.8 6601.9 7166.5 7817.5 
8476.2 9160.3 9887.6 10709.0 11494.8 12217.1 12405.3 11886.5 10678.5 8061.6 5251.5 3972.3 3471.3 3059.4 2471.9 1513.1 
796.0 493.4 279.7 86.5 2.5 0.0 
6820.6 6657.8 6334.9 6039.9 5798.3 5627.9 5508.4 5434.6 5406.6 5439.7 5577.0 5844.0 6228.1 6757.0 7400.4 
8201.5 9073.8 9928.3 10955.7 11967.8 13201.2 14144.7 14391.4 13722.6 12135.7 8333.7 4653.9 3496.8 3229.7 3102.6 
2891.5 1907.3 1162.2 607.8 216.2 5.1 0.0 
6820.6 6734.1 6454.4 6187.4 5976.3 5813.5 5686.4 5592.3 5536.3 5516.0 5546.5 5666.0 5894.9 6235.7 6751.9 
7377.5 8204.0 9203.5 10317.4 11512.6 13053.7 14999.2 16901.5 17913.6 17844.9 16670.0 12868.1 6734.1 3768.9 3140.7 
2955.1 2639.7 1777.6 1263.9 317.9 10.2 0.0 
6820.6 6777.4 6553.6 6334.9 6164.5 6004.3 5882.2 5790.6 5732.2 5691.5 5694.0 5744.9 5851.7 6045.0 6360.3 
6815.5 7436.0 8211.7 9167.9 10421.6 11843.2 13585.3 15846.1 19004.6 21870.7 23376.2 23561.8 21929.2 16408.1 9073.8 
4493.7 2670.3 1907.3 1286.8 857.0 91.6 0.0 
6820.6 6807.9 6668.0 6510.3 6375.6 6245.9 6141.6 6072.9 6019.5 5981.4 5981.4 5996.6 6037.3 6121.2 6289.1 
6573.9 7011.3 7649.7 8511.8 9620.6 11006.5 12682.5 14572.0 16573.4 18821.5 22208.9 27155.2 30214.6 29245.7 23231.2 
16565.8 11296.5 6655.3 2553.3 831.6 152.6 0.0 
6820.6 6805.3 6673.1 6530.7 6398.4 6276.4 6174.7 6108.5 6055.1 6022.1 6019.5 6034.8 6072.9 6146.7 6291.6 
6553.6 6968.1 7575.9 8438.0 9485.8 10876.8 12590.9 14381.2 16400.5 18506.2 21474.0 26361.8 30199.3 29492.4 23511.0 
16787.0 11329.5 6520.5 2410.9 737.5 155.1 0.0 
6820.6 6843.5 6790.1 6711.2 6642.6 6563.7 6497.6 6467.1 6462.0 6474.7 6490.0 6510.3 6528.1 6563.7 6642.6 
6800.3 7090.2 7578.4 8328.7 9325.6 10604.7 12087.4 13577.6 15011.9 16184.3 17438.1 19119.0 21685.0 22832.0 20680.5 
16123.3 9991.8 3868.1 831.6 208.5 38.1 0.0 
6820.6 6843.5 6833.3 6825.7 6820.6 6797.7 6800.3 6828.2 6889.3 6968.1 7052.0 7120.7 7184.3 7240.2 7314.0 
7425.9 7626.8 8003.1 8608.4 9549.3 10790.4 12158.6 13704.8 15014.5 16141.1 17191.4 18605.3 20260.9 19088.5 15434.1 
11858.5 7273.3 2115.9 539.1 239.1 106.8 0.0 
6820.6 6843.5 6833.3 6813.0 6797.7 6767.2 6736.7 6731.6 6746.9 6762.1 6772.3 6769.7 6749.4 6734.1 6716.3 
6721.4 6800.3 6996.1 7387.7 8028.6 9048.4 10274.1 11683.0 12974.9 14233.7 15375.6 16809.9 18292.5 16568.3 12939.3 
9595.1 5215.9 1380.9 401.8 195.8 86.5 0.0 
6820.6 6751.9 6711.2 6657.8 6589.2 6490.0 6385.7 6291.6 6212.8 6131.4 6042.4 5935.6 5818.6 5694.0 5571.9 
5444.8 5368.5 5371.0 5477.8 5795.7 6370.5 7232.6 8262.5 9190.8 9966.4 10597.1 11400.7 11825.4 9991.8 7204.6 
4201.2 1464.8 401.8 117.0 43.2 17.8 0.0 
6820.6 6744.3 6596.8 6393.4 6159.4 5859.3 5559.2 5233.7 4913.3 4605.6 4264.8 3921.5 3565.4 3153.4 2761.8 2337.1 
1920.0 1520.8 1167.3 885.0 696.8 597.6 551.9 549.3 516.2 432.3 330.6 236.5 170.4 127.2 96.6 73.7 50.9 35.6 25.4 20.3 0.0 
6820.6 6673.1 6393.4 6009.4 5577.0 5070.9 4536.9 4030.8 3448.4 2861.0 2271.0 1693.7 1182.5 831.6 633.2 544.2 493.4 
455.2 414.5 378.9 335.7 297.5 259.4 221.2 183.1 147.5 119.5 99.2 81.4 63.6 50.9 40.7 30.5 25.4 20.3 17.8 0.0 
6820.6 6601.9 6167.0 5630.4 4989.6 4313.1 3575.6 2802.5 2042.1 1355.5 885.0 686.6 600.2 539.1 485.7 432.3 384.0 
340.8 295.0 256.9 216.2 185.6 157.7 134.8 117.0 99.2 81.4 66.1 55.9 48.3 38.1 30.5 25.4 20.3 17.8 17.8 0.0 
6820.6 6512.9 5922.9 5203.2 4399.6 3529.8 2609.2 1709.0 1040.1 760.4 661.2 587.5 513.7 450.1 389.1 338.2 292.5 249.2 
216.2 188.2 162.8 142.4 122.1 104.3 86.5 71.2 58.5 50.9 43.2 40.7 33.1 25.4 20.3 17.8 15.3 12.7 0.0 
6820.6 6408.6 5709.3 4870.0 3893.5 2883.9 1825.9 1040.1 775.6 684.1 600.2 513.7 440.0 373.8 315.3 269.6 234.0 203.4 175.5 
150.0 127.2 109.4 89.0 73.7 63.6 53.4 45.8 40.7 35.6 33.1 33.1 28.0 20.3 17.8 12.7 10.2 0.0 
6820.6 6332.3 5510.9 4564.9 3440.8 2329.5 1291.9 836.7 724.8 640.9 544.2 455.2 378.9 315.3 267.0 228.9 198.4 170.4 145.0 
122.1 101.7 83.9 68.7 58.5 48.3 43.2 38.1 35.6 33.1 30.5 30.5 28.0 25.4 17.8 12.7 7.6 0.0 
6820.6 6278.9 5386.3 4356.3 3189.1 1945.5 1027.4 780.7 691.7 602.7 498.4 409.4 333.1 277.2 236.5 203.4 172.9 147.5 122.1 101.7 
83.9 68.7 55.9 48.3 40.7 35.6 33.1 28.0 28.0 25.4 25.4 22.9 20.3 15.3 10.2 7.6 0.0 
6820.6 6184.8 5302.4 4234.3 2990.7 1772.5 946.0 760.4 673.9 582.4 473.0 381.5 310.3 259.4 221.2 188.2 157.7 129.7 106.8 89.0 
71.2 58.5 48.3 38.1 33.1 28.0 25.4 22.9 22.9 20.3 20.3 17.8 15.3 12.7 7.6 5.1 0.0 
6820.6 6167.0 5266.8 4180.9 2957.6 1711.5 940.9 760.4 673.9 572.2 473.0 384.0 307.7 256.9 221.2 185.6 155.1 127.2 104.3 86.5 
68.7 55.9 43.2 35.6 30.5 28.0 25.4 22.9 20.3 20.3 17.8 15.3 15.3 10.2 7.6 2.5 0.0 
